Title |
Information |
Product Number: |
RJK03E7DPA-00#J5A |
Pkg. Name: |
PWSN0008DE-A |
Pkg. Previous Code: |
WPAK(3F)V |
JEITA Standard: |
- |
Pkg. Code: |
pkg_9517 |
Lead Count: |
8 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
WPAK(3F) |
Pkg. Class: |
Dic |
list
More Package Details