Title Information
Product Number: RJK0853DPB-00#J5
Pkg. Name: PTZZ0005DA-A
Pkg. Previous Code: LFPAKV
JEITA Standard: SC-100
Pkg. Code: pkg_6747
Lead Count: 5
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: LFPAK
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details