Title | Information |
---|---|
Product Number: | RJK1002DPP-A0#T2 |
Pkg. Name: | PRSS0003AP-A |
Pkg. Previous Code: | TO-220FPA |
JEITA Standard: | - |
Pkg. Code: | pkg_11786 |
Lead Count: | 3 |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | TO-220FPA |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |