Title | Information |
---|---|
Product Number: | RJK1003DPN-E0#T2 |
Pkg. Name: | PRSS0004AG-A |
Pkg. Previous Code: | TO-220ABS |
JEITA Standard: | SC-46 |
Pkg. Code: | pkg_9455 |
Lead Count: | 4 |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | TO-220AB |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |