Title Information
Product Number: RJK1008DPN-00#02
Pkg. Name: PRSS0004AC-A
Pkg. Previous Code: TO-220AB
JEITA Standard: SC-46
Pkg. Code: pkg_6891
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-220AB
Pkg. Class: Dic

More Package Details