Title Information
Product Number: RJK1212DPA-00#J5A
Pkg. Name: PWSN0008DC-B
Pkg. Previous Code: WPAK(3)V
JEITA Standard: -
Pkg. Code: pkg_6751
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: WPAK(3)
Pkg. Class: Dic

More Package Details