Title Information
Product Number: RJK2055DPA-00#J0
Pkg. Name: PWSN0008DA-A
Pkg. Previous Code: WPAKV
JEITA Standard: -
Pkg. Code: pkg_8479
Lead Count: 8
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: WPAK
Pkg. Class: Dic

More Package Details