Title Information
Product Number: RJK4002DPD-00#J2
Pkg. Name: PRSS0004ZG-A
JEITA Standard: -
Pkg. Code: pkg_8805
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MP-3A
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic

More Package Details