Title |
Information |
Product Number: |
RJK4006DPP-M0#T2 |
Pkg. Name: |
PRSS0003AF-A |
Pkg. Previous Code: |
TO-220FL |
JEITA Standard: |
- |
Pkg. Code: |
pkg_6896 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-220FL |
Pkg. Class: |
Dic |
list
More Package Details