Title Information
Product Number: RJK4036DP3-A0#J2
Pkg. Name: PRSP0004ZB-A
Pkg. Previous Code: SOT-223A
JEITA Standard: -
Pkg. Code: pkg_9501
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOT-223
Pkg. Class: Dic

More Package Details