Title | Information |
---|---|
Product Number: | RJK6015DPK-00#T0 |
Pkg. Name: | PRSS0004ZE-A |
Pkg. Previous Code: | TO-3P |
JEITA Standard: | SC-65 |
Pkg. Code: | pkg_1303 |
Lead Count: | 4 |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | TO-3P |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |