Title |
Information |
Product Number: |
RJK6015DPM-00#T1 |
Pkg. Name: |
PRSS0003ZA-A |
Pkg. Previous Code: |
TO-3PFM |
JEITA Standard: |
SC-93 |
Pkg. Code: |
pkg_1306 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-3PFM |
Pkg. Class: |
Dic |
list
More Package Details