Title Information
Product Number: RJK6034DPD-E0#J2
Pkg. Name: PRSS0004ZJ-A
JEITA Standard: -
Pkg. Code: pkg_8838
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TO-252
Pkg. Class: Dic

More Package Details