Title Information
Product Number: RJK6034DPP-E0#T2
Pkg. Name: PRSS0003AG-A
Pkg. Previous Code: TO-220FP
JEITA Standard: -
Pkg. Code: pkg_8995
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-220FP
Pkg. Class: Dic

More Package Details