Title | Information |
---|---|
Product Number: | RQA0010VXDQS#H1 |
Pkg. Name: | PLZZ0004CA-A |
Pkg. Previous Code: | UPAKV |
JEITA Standard: | SC-62 |
Pkg. Code: | pkg_1125 |
Lead Count: | 4 |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | UPAK |
Moisture Sensitivity Level (MSL): | 1 |
Pkg. Class: | Dic |