Title Information
Product Number: RQJ0301HGDQS#H3
Pkg. Name: PLZZ0004CA-A
Pkg. Previous Code: UPAKV
JEITA Standard: SC-62
Pkg. Code: pkg_1125
Lead Count: 4
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: UPAK
Pkg. Class: Dic

More Package Details