Title Information
Product Number: RQJ0302NGDQA#H1
Pkg. Name: PLSP0003ZB-A
Pkg. Previous Code: MPAK(T)
JEITA Standard: SC-59A
Pkg. Code: pkg_6113
Lead Count: 3
Length: 2 mm
Width: 3 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MPAK
Pkg. Class: Dic

More Package Details