Title | Information |
---|---|
Product Number: | RQK0606KGDQA#H1 |
Pkg. Name: | PLSP0003ZB-A |
Pkg. Previous Code: | MPAK(T) |
JEITA Standard: | SC-59A |
Pkg. Code: | pkg_6113 |
Lead Count: | 3 |
Length: | 2 mm |
Width: | 3 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | MPAK |
Pkg. Class: | Dic |