Title Information
Product Number: RQM2201DNS#H1
Pkg. Name: PWSN0006ZA-A
JEITA Standard: P-HWSON6-3x3-0.80
Pkg. Code: pkg_6757
Lead Count: 6
Length: 3 mm
Width: 3 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HWSON
Pkg. Class: Dic

More Package Details