Title |
Information |
Product Number: |
RQM2201DNS#P1 |
Pkg. Name: |
PWSN0006ZA-A |
JEITA Standard: |
P-HWSON6-3x3-0.80 |
Pkg. Code: |
pkg_6757 |
Lead Count: |
6 |
Length: |
3 mm |
Width: |
3 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
HWSON |
Pkg. Class: |
Dic |
list
More Package Details