Title | Information |
---|---|
Product Number: | UPA1980TE-T1-A |
Pkg. Name: | PTSP0006ZA-A |
Pkg. Previous Code: | P6C3-95-111 |
JEITA Standard: | SC-95 |
Pkg. Code: | pkg_7510 |
Lead Count: | 6 |
Length: | 2 mm |
Width: | 3 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | TMM |
Pkg. Class: | Dic |