Title Information
Product Number: UPA2352BT1P-E4-A
Pkg. Name: SXLG0004JC-A
Pkg. Previous Code: P4Q1-65-321
JEITA Standard: -
Pkg. Code: pkg_7581
Lead Count: 4
Length: 1 mm
Width: 1 mm
Thickness: 0.25 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: EFLIP(LGA)
Pkg. Class: Dic

More Package Details