Title | Information |
---|---|
Product Number: | UPA2352T1P-E4-A |
Pkg. Name: | SXLG0004JA-A |
Pkg. Previous Code: | P4Q1-65-121 |
JEITA Standard: | - |
Pkg. Code: | pkg_7579 |
Lead Count: | 4 |
Length: | 1 mm |
Width: | 1 mm |
Thickness: | 0.25 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | EFLIP(LGA) |
Pkg. Class: | Plastic |