Title | Information |
---|---|
Product Number: | UPA2463T1Q-E1-AX |
Pkg. Name: | PXSN0008KD-A |
Pkg. Previous Code: | P8E1-50-551 |
JEITA Standard: | - |
Pkg. Code: | pkg_7529 |
Lead Count: | 8 |
Length: | 2 mm |
Width: | 3 mm |
Thickness: | 0.65 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | HUSON |
Pkg. Class: | Dic |