Title Information
Product Number: UPA2465T1Q-E1-AX
Pkg. Name: PXSN0008KD-A
Pkg. Previous Code: P8E1-50-551
JEITA Standard: -
Pkg. Code: pkg_7529
Lead Count: 8
Length: 2 mm
Width: 3 mm
Thickness: 0.65 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HUSON
Pkg. Class: Dic

More Package Details