Title Information
Product Number: UPA2717GR-E2-A
Pkg. Name: PRSP0008DN-A
Pkg. Previous Code: P8GR-127-225
JEITA Standard: SC-87
Pkg. Code: pkg_10755
Lead Count: 8
Length: 5 mm
Width: 4 mm
Thickness: 1.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOP
Pkg. Class: Dic

More Package Details