Title Information
Product Number: UPA2747UT1A-E1-AY
Pkg. Name: PVSN0008DA-A
Pkg. Previous Code: P8E1-127-323
JEITA Standard: -
Pkg. Code: pkg_6041
Lead Count: 8
Length: 5 mm
Width: 5 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HVSON
Pkg. Class: Dic

More Package Details