Title Information
Product Number: UPA2821T1L-E2-AT
Pkg. Name: PVSN0008JD-A
Pkg. Previous Code: P8E1-65-432
JEITA Standard: -
Pkg. Code: pkg_6042
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HVSON
Pkg. Class: Dic

More Package Details