Title | Information |
---|---|
Product Number: | UPA505T-T1-A |
Pkg. Name: | PLSP0005ZD-A |
Pkg. Previous Code: | P5C3-95-121 |
JEITA Standard: | SC-74A |
Pkg. Code: | pkg_7505 |
Lead Count: | 5 |
Length: | 2 mm |
Width: | 3 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | MM |
Pkg. Class: | Dic |