Title Information
Product Number: CR05AM-12#F00
Pkg. Name: PRSS0003EA-A
Pkg. Previous Code: T920
JEITA Standard: SC-43A
Pkg. Code: pkg_8823
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bag
Pkg. Type: TO-92*
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details