Title |
Information |
Product Number: |
CR3FM-12A#BA0 |
Pkg. Name: |
PRSS0003AG-A |
Pkg. Previous Code: |
TO-220FP |
JEITA Standard: |
- |
Pkg. Code: |
pkg_8995 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-220FP |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details