Title Information
Product Number: CR5AS-12-A1#F00
Pkg. Name: PRSS0004ZD-D
Pkg. Previous Code: DPAK(L)-(3)V
JEITA Standard: -
Pkg. Code: pkg_6730
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: DPAK(L)-(3)
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details