Title Information
Product Number: AY08B4-12
Pkg. Name: PRDP0016AA-A
Pkg. Previous Code: 16P4
JEITA Standard: P-DIP16-6.3x19-2.54
Pkg. Code: pkg_419
Lead Count: 16
Length: 19 mm
Width: 6 mm
Thickness: 4.5 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: DIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details