Title Information
Product Number: BCR08AM-14A-A6#BD0
Pkg. Name: PRSS0003DJ-A
Pkg. Previous Code: TO-92
JEITA Standard: SC-43A
Pkg. Code: pkg_11566
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bag
Pkg. Type: TO-92
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details