Title Information
Product Number: BCR08DS-14AT13#BD0
Pkg. Name: PRSP0004ZB-A
Pkg. Previous Code: SOT-223A
JEITA Standard: -
Pkg. Code: pkg_9501
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SOT-223
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details