Title Information
Product Number: BCR12CS-12LBT2#BH0
Pkg. Name: PRSS0004AS-A
Pkg. Previous Code: TO-263A
JEITA Standard: -
Pkg. Code: pkg_11622
Lead Count: 4
Thickness: 4.4 mm
Pb (Lead) Free: Yes
JEDEC Standard: TO-263
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TO-263
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details