Title Information
Product Number: BCR12FM-14RA#BG0
Pkg. Name: PRSS0003AP-A
Pkg. Previous Code: TO-220FPA
JEITA Standard: -
Pkg. Code: pkg_11786
Lead Count: 3
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: TO-220FPA
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details