Title Information
Product Number: BCR12PM-12LB#B01
Pkg. Name: PRSS0003AA-A
JEITA Standard: SC-67
Pkg. Code: pkg_6893
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bag
Pkg. Type: TO-220F
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details