Title |
Information |
Product Number: |
BCR1AM-12#F00 |
Pkg. Name: |
PRSS0003EA-A |
Pkg. Previous Code: |
T920 |
JEITA Standard: |
SC-43A |
Pkg. Code: |
pkg_8823 |
Lead Count: |
3 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Bag |
Pkg. Type: |
TO-92* |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details