Title Information
Product Number: BCR2EM-14LB-1#B00
Pkg. Name: PRSS0003ZM-A
Pkg. Previous Code: TO-126H
JEITA Standard: -
Pkg. Code: pkg_10075
Lead Count: 3
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-126
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details