Title |
Information |
Product Number: |
BCR30AM-12LA#B00 |
Pkg. Name: |
PRSS0004ZB-A |
Pkg. Previous Code: |
TO-3P* |
JEITA Standard: |
- |
Pkg. Code: |
pkg_1305 |
Lead Count: |
4 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TO-3P |
Pkg. Class: |
IC |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details