Title Information
Product Number: BCR3KM-12RA#B00
Pkg. Name: PRSS0003AB-A
Pkg. Previous Code: TO-220FN
JEITA Standard: -
Pkg. Code: pkg_8815
Lead Count: 4
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: TO-220FN
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details