Title |
Information |
Product Number: |
ISL6720AARZ-T |
Pkg. Name: |
L11.4X4 |
Pkg. Previous Code: |
LRQ |
Pkg. Code: |
LRQ |
Lead Count: |
11 |
Length: |
4 mm |
Width: |
4 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
DFN |
list
More Package Details