Title Information
Product Number: ISL9014IRNCZ-T
Pkg. Name: L10.3X3C
Pkg. Previous Code: LHU
Pkg. Code: LHU
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: DFN

More Package Details