Title |
Information |
Product Number: |
ISL9014IRPLZ |
Pkg. Name: |
L10.3X3C |
Pkg. Previous Code: |
LHU |
Pkg. Code: |
LHU |
Lead Count: |
10 |
Length: |
3 mm |
Width: |
3 mm |
Thickness: |
0.9 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
DFN |
list
More Package Details