Title Information
Product Number: ISL83204AIBZT
Pkg. Name: M20.3
Pkg. Previous Code: MWR
Pkg. Code: MWR
Lead Count: 20
Length: 12.9 mm
Width: 7.5 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: SOICW
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details