Title Information
Product Number: HA17431UA-TL-E
Pkg. Name: PLZZ0004CA-A
Pkg. Previous Code: UPAK
JEITA Standard: SC-62
Pkg. Code: pkg_1126
Lead Count: 4
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: UPAK
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details