Title |
Information |
Product Number: |
HA17L431UP-TL-E |
Pkg. Name: |
PLZZ0004CA-A |
Pkg. Previous Code: |
UPAK |
JEITA Standard: |
SC-62 |
Pkg. Code: |
pkg_1126 |
Lead Count: |
4 |
Thickness: |
1.6 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
UPAK |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details