Title | Information |
---|---|
Product Number: | R2A20114ASP#W0 |
Pkg. Name: | PRSP0020DD-B |
Pkg. Previous Code: | FP-20DAV |
JEITA Standard: | P-SOP20-5.5x12.6-1.27 |
Pkg. Code: | pkg_34 |
Lead Count: | 20 |
Length: | 13 mm |
Width: | 6 mm |
Thickness: | 2.2 mm |
Pb (Lead) Free: | Yes |