Title Information
Product Number: R2A20114BFP#W5
Pkg. Name: PLQP0040JB-C
JEITA Standard: P-LQFP40-7x7-0.65
Pkg. Code: pkg_11798
Lead Count: 40
Length: 7 mm
Width: 7 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 1
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details